??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0026 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Straight Clamps, slotted, with adjustable counter piece
Bill of material
23185.0026 Clamp
BESTNR
Ref. No.
23185.0026
D1
Nominal dimension
25 mm
H1
max.
H2
35 mm
A1
56 mm
A2
24 mm
A3
35 mm
B1
73 mm
B2
30 mm
L1
285 mm
L2
62 mm
L3
51 mm
S
17 mm
NUT
keyway
20,22,24,28
SK
Clamping force max.
75 kN
G
Weight
4350 g
Embedded user actions